SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PWM LIMITS (SW PINS) | ||||||
| tON-MIN | Minimum switch on-time | 60 | 82 | ns | ||
| tOFF-MIN | Minimum switch off-time | 70 | 120 | ns | ||
| tON-MAX | Maximum switch on-time | HS timeout in dropout | 3 | 6 | 9 | µs |
| OSCILLATOR (RT and SYNC PINS) | ||||||
| fOSC | Internal oscillator frequency | RT = Open | 440 | 500 | 560 | kHz |
| fADJ | Minimum adjustable frqeuency by RT or SYNC | RT = 115 kΩ, 0.1% | 315 | 350 | 385 | kHz |
| Maximum adjustable frqeuency by RT or SYNC | RT = 17.4 kΩ, 0.1% | 1980 | 2200 | 2420 | ||
| VSYNC_HIGH | Sync input high-level threshold | 2 | V | |||
| VSYNC_LOW | Sync input low-level threshold | 0.4 | V | |||
| VMODE_HIGH | Mode input high-level threshold for FPWM | 0.42 | V | |||
| VMODE_LOW | Mode input low-level threshold for AUTO mode | 0.4 | V | |||
| tSYNC_MIN | Sync input minimum ON and OFF time | 80 | ns | |||