SNVSBU4F June   2022  – January 2025 LM5177

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Gate Driver Rise Time and Fall Time
    2. 6.2 Gate Driver Dead (Transition) Time
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-On Reset (POR System)
      2. 7.3.2  Buck-Boost Control Scheme
        1. 7.3.2.1 Boost Mode
        2. 7.3.2.2 Buck Mode
        3. 7.3.2.3 Buck-Boost Mode
      3. 7.3.3  Power Save Mode
      4. 7.3.4  Supply Voltage Selection – VMAX Switch
      5. 7.3.5  Enable and Undervoltage Lockout
      6. 7.3.6  Oscillator Frequency Selection
      7. 7.3.7  Frequency Synchronization
      8. 7.3.8  Voltage Regulation Loop
      9. 7.3.9  Output Voltage Tracking
      10. 7.3.10 Slope Compensation
      11. 7.3.11 Configurable Soft Start
      12. 7.3.12 Peak Current Sensor
      13. 7.3.13 Current Monitoring and Current Limit Control Loop
      14. 7.3.14 Short Circuit - Hiccup Protection
      15. 7.3.15 nFLT Pin and Protections
      16. 7.3.16 Device Configuration Pin
      17. 7.3.17 Dual Random Spread Spectrum – DRSS
      18. 7.3.18 Gate Driver
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design with WEBENCH Tools
        2. 8.2.2.2  Frequency
        3. 8.2.2.3  Feedback Divider
        4. 8.2.2.4  Inductor and Current Sense Resistor Selection
        5. 8.2.2.5  Slope Compensation
        6. 8.2.2.6  Output Capacitor
        7. 8.2.2.7  Input Capacitor
        8. 8.2.2.8  UVLO Divider
        9. 8.2.2.9  Soft-Start Capacitor
        10. 8.2.2.10 MOSFETs QH1 and QL1
        11. 8.2.2.11 MOSFETs QH2 and QL2
        12. 8.2.2.12 Frequency Compensation
        13. 8.2.2.13 External Component Selection
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Power Stage Layout
      2. 10.1.2 Gate Driver Layout
      3. 10.1.3 Controller Layout
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design with WEBENCH Tools
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Supply Voltage Selection – VMAX Switch

There are two pins to supply the LM5177 internal voltage regulators. Due to the internal supply voltage selection circuit, the device can reduce the power dissipation through a seamless operation at low input or output voltages as well as in transient operating conditions like an output short. The VMAX switch selects the pin with the lower voltage from the VIN or BIAS pin once the voltage on both is above the switch-over threshold (VT(VCC, SUP)). If one pin voltage is lower than the threshold, the other supply pin is selected. And if both pins are lower than the switch-over threshold, the higher voltage of VIN or BIAS is selected as supply. The following are common configurations for the supply pins:

  • The VIN pin is connected to the supply voltage. The BIAS pin is connected to VO. During start-up, that is as long as the output voltage is not higher than the supply switch-over threshold, the VIN supplies the internal regulators. Once VO is high enough, the supply current comes from the BIAS pin.
  • Both the VIN pin and the BIAS pin are connected together to the input supply voltage. This configuration is often used in applications where the input supply voltage is usually lower or equal than the output voltage. As the BIAS pin is connected to the input voltage, the device has the full current capability of the internal regulators at low input voltages for start-up.
  • The VIN is connected to the input supply voltage and the BIAS pin is connected to an auxiliary supply (for example, an existing 12V DC/DC converter). This configuration is commonly used at high voltage applications on the input and output voltages where the power dissipation over the integrated linear regulators must be further minimized.

LM5177 VMAX Supply Scenario 1

Figure 7-6 VMAX Supply Scenario 1
LM5177 VMAX Supply Scenario 2 Figure 7-7 VMAX Supply Scenario 2

LM5177 VMAX Supply Scenario 3

Figure 7-8 VMAX Supply Scenario 3