SNVSBU4F June 2022 – January 2025 LM5177
PRODUCTION DATA
Table 8-1 shows the intended input, output, and performance parameters for a typical design example.
| Parameter | Value |
|---|---|
| VI minimum | 6V |
| VI typical = VI start-up | 13.5V |
| VI maximum | 36V |
| VO nominal | 16V |
| PO maximum | 128W |