SNVSBW1D December 2021 – October 2025 LM63440-Q1 , LM63460-Q1
PRODUCTION DATA
Table 8-9 shows the intended input, output, and performance parameters for this application example. Note that during cold-crank operation when the input voltage decreases to 4V, the converter operates close to dropout but the output voltage remains at 3.3V setpoint.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range, steady state | 4V to 36V |
| Maximum transient input voltage, load dump | 42V |
| Output voltage and full-load current | 3.3V, 6A |
| Switching frequency | 400kHz |
| Output voltage regulation | ±1% |
| IC input current, no-load | < 10µA |
| IC shutdown current | < 1µA |
Table 8-10 gives the selected buck converter power-stage components with availability from multiple vendors. This design uses a low-DCR inductor and all-ceramic output capacitor implementation.
| REF DES | QTY | SPECIFICATION | VENDOR (1) | PART NUMBER | |
|---|---|---|---|---|---|
| CIN | 4 | 10µF, 50V, X7R, 1210, ceramic, AEC-Q200 | AVX | 12105C106K4T2A | |
| TDK | CNA6P1X7R1H106K | ||||
| 10µF, 50V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 | |||
| TDK | CGA6P3X7S1H106M | ||||
| COUT | 2 | 100µF, 6.3V, X7S, 1210, ceramic, AEC-Q200 | Murata | GRT32EC70J107ME13 | |
| 3 | 47µF, 6.3V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L | ||
| Taiyo Yuden | JMK325B7476KMHTR | ||||
| LO | 1 | 3.3µH, 13.3mΩ, 8.4A, 5.0mm × 5.0mm × 3.1mm, AEC-Q200 | Coilcraft | XGL5030-332MEC | |
| 3.3µH, 10mΩ, 8.6A, 5.5mm × 5.3mm × 5.1mm, AEC-Q200 | Coilcraft | XGL5050-332MEC | |||
| 3.3µH, 22.5mΩ, 8.3A, 6.9mm × 6.8mm × 2.8mm, AEC-Q200 | Cyntec | VCMT063T-3R3MN5TM | |||
| 3.3µH, 19mΩ, 16.6A, 7.3mm × 6.6mm × 4.8mm, AEC-Q200 | Würth Electronik | 74437349033 | |||
| 3.3µH, 17.1mΩ, 7.6A, 7.0mm × 6.5mm × 4.5mm, AEC-Q200 | TDK | SPM6545VT-3R3M-D | |||
| U1 | 1 | LM63460-Q1 synchronous buck converter, AEC-Q100 | AUTO | Texas Instruments | LM63460AASQRYFRQ1 |
| FPWM | LM63460AFSQRYFRQ1 | ||||