SNVSC53A December 2021 – June 2025 LP5862
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| MISC. Timming Requirements | |||||
| fOSC | Internal oscillator frequency | 31.2 | MHz | ||
| fOSC _ERR | Device to device oscillator frequency error | –3% | 3% | ||
| tPOR_H | Wait time from UVLO disactive to device NORMAL | 500 | µs | ||
| tCHIP_EN | Wait time from setting Chip_EN (Register) =1 to device NORMAL | 100 | µs | ||
| tRISE | LED output rise time | 10 | ns | ||
| tFALL | LED output fall time | 15 | ns | ||
| tVSYNC_H | The minimum high-level pulse width of VSYNC | 200 | µs | ||
| SPI timing requirements | |||||
| fSCLK | SPI Clock frequency | 12 | MHz | ||
| 1 | Cycle time | 83.3 | ns | ||
| 2 | SS active lead-time | 50 | ns | ||
| 3 | SS active leg time | 50 | ns | ||
| 4 | SCLK low time | 36 | ns | ||
| 5 | SCLK high time | 36 | ns | ||
| 6 | MOSI set-up time | 20 | ns | ||
| 7 | MOSI hold time | 20 | ns | ||
| 8 | MISO disable time | 30 | ns | ||
| 9 | MISO data valid time | 35 | ns | ||
| 10 | SS inactive time | 50 | ns | ||
| Cb | Bus capacitance | 5 | 40 | pF | |
| I2C standard mode timing requirements | |||||
| fSCL | I2C clock frequency | 0 | 100 | KHz | |
| 1 | Hold time (repeated) START condition | 4 | µs | ||
| 2 | Clock low time | 4.7 | µs | ||
| 3 | Clock high time | 4 | µs | ||
| 4 | Setup time for a repeated START condition | 4.7 | µs | ||
| 5 | Data hold time | 0 | µs | ||
| 6 | Data setup time | 250 | ns | ||
| 7 | Rise time of SDA and SCL | 1000 | ns | ||
| 8 | Fall time of SDA and SCL | 300 | ns | ||
| 9 | Setup time for STOP condition | 4 | µs | ||
| 10 | Bus free time between a STOP and a START condition | 4.7 | µs | ||
| I2C fast mode timing requirements | |||||
| fSCL | I2C clock frequency | 0 | 400 | KHz | |
| 1 | Hold time (repeated) START condition | 0.6 | µs | ||
| 2 | Clock low time | 1.3 | µs | ||
| 3 | Clock high time | 0.6 | µs | ||
| 4 | Setup time for a repeated START condition | 0.6 | µs | ||
| 5 | Data hold time | 0 | µs | ||
| 6 | Data setup time | 100 | ns | ||
| 7 | Rise time of SDA and SCL | 300 | ns | ||
| 8 | Fall time of SDA and SCL | 300 | ns | ||
| 9 | Setup time for STOP condition | 0.6 | µs | ||
| 10 | Bus free time between a STOP and a START condition | 1.3 | µs | ||
| I2C fast mode plus timing requirements | |||||
| fSCL | I2C clock frequency | 0 | 1000 | KHz | |
| 1 | Hold time (repeated) START condition | 0.26 | µs | ||
| 2 | Clock low time | 0.5 | µs | ||
| 3 | Clock high time | 0.26 | µs | ||
| 4 | Setup time for a repeated START condition | 0.26 | µs | ||
| 5 | Data hold time | 0 | µs | ||
| 6 | Data setup time | 50 | ns | ||
| 7 | Rise time of SDA and SCL | 120 | ns | ||
| 8 | Fall time of SDA and SCL | 120 | ns | ||
| 9 | Setup time for STOP condition | 0.26 | µs | ||
| 10 | Bus free time between a STOP and a START condition | 0.5 | µs | ||