Home Power management LED drivers RGB LED drivers

LP5862

ACTIVE

Product details

Number of channels 18 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.9 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 18 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.9 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RSM) 32 16 mm² (4 mm × 4 mm) TSSOP (DBT) 38 62.08 mm² (9.7 mm × 6.4 mm)
  • LED matrix topology:
    • 18 constant current sinks with 2 scan switches for 36 LED dots
    • Configurable for 1 to 2 scan switches
  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±5%
    • Channel-to-channel error: ±5%
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 2µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 3mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON, OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 3-bit Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open and short detection
  • Deghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High
  • LED matrix topology:
    • 18 constant current sinks with 2 scan switches for 36 LED dots
    • Configurable for 1 to 2 scan switches
  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±5%
    • Channel-to-channel error: ±5%
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 2µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 3mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON, OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 3-bit Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open and short detection
  • Deghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High

Electronic devices are becoming smarter, requiring larger quantity of LEDs for animation and indication purposes. A high-performance LED matrix driver is required to improve user experience with small solution size.

The LP586x devices are a family of high performance LED matrix drivers. The device integrates 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5862 integrates two MOSFETs for up to 36 LED dots or 12 RGB LEDs.

The LP5862 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5862 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5862 also supports LED open and short detection functions. Both 1-MHz (maximum) I2C and 12-MHz (maximum) SPI are available in LP5862.

Electronic devices are becoming smarter, requiring larger quantity of LEDs for animation and indication purposes. A high-performance LED matrix driver is required to improve user experience with small solution size.

The LP586x devices are a family of high performance LED matrix drivers. The device integrates 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5862 integrates two MOSFETs for up to 36 LED dots or 12 RGB LEDs.

The LP5862 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5862 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5862 also supports LED open and short detection functions. Both 1-MHz (maximum) I2C and 12-MHz (maximum) SPI are available in LP5862.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP5864 ACTIVE 4 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming 4 scan lines
LP5861 ACTIVE 18-channel RGB LED driver with 8-bit analog and 8-/16-bit PWM dimming 1 scan lines
Same functionality with different pin-out to the compared device.
LP5036 ACTIVE 36-channel I2C constant current RGB LED driver Only PWM dimming

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP5862 2 × 18 LED Matrix Driver with 8-Bit Analog and 8-/16-Bit PWM Dimming datasheet (Rev. A) PDF | HTML Jun 23, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5860EVM — LP5860 evaluation module for 11 × 18 LED matrix driver dimming

The LP5860EVM is used to evaluate the characteristics, operation, and usage for LED matrix driver LP5860. The LP5860 device is a high performance and small size solution, which integrates 18 constant current sinks with 11 switching MOSFETs, to drive up to 198 LED dots or 66 RGB LED pixels. Every (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SNVC245 — LP586x Family Graphical User Interface for Matrix LED Drivers

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos