SNVSC74D September   2023  – October 2026 LP5813

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Synchronous Boost Converter
        1. 7.3.1.1 Undervoltage Lockout
        2. 7.3.1.2 Enable and Soft Start
        3. 7.3.1.3 Switching Frequency
        4. 7.3.1.4 Current Limit Operation
        5. 7.3.1.5 Boost PWM Mode
        6. 7.3.1.6 Boost PFM Mode
        7. 7.3.1.7 Pass-Through Mode
      2. 7.3.2 Time-Cross-Multiplexing (TCM) Scheme
        1. 7.3.2.1 Direct drive mode
        2. 7.3.2.2 TCM Drive Mode
        3. 7.3.2.3 Mix drive mode
        4. 7.3.2.4 Ghosting Elimination
      3. 7.3.3 Analog Dimming
      4. 7.3.4 PWM Dimming
      5. 7.3.5 Autonomous Animation Engine Control
        1. 7.3.5.1 Animation Engine Pattern
        2. 7.3.5.2 Sloper
        3. 7.3.5.3 Animation Engine Unit (AEU)
        4. 7.3.5.4 Animation Pause Unit (APU)
      6. 7.3.6 Protections and Diagnostics
        1. 7.3.6.1 Overvoltage Protection
        2. 7.3.6.2 Output Short-to-Ground Protection
        3. 7.3.6.3 LED Open Detections
        4. 7.3.6.4 LED Short Detections
        5. 7.3.6.5 Thermal Shutdown
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
  9. 8 Register Map Table
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Application
      2. 9.2.2 Design Parameters
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Inductor Selection
        2. 9.2.3.2 Output Capacitor Selection
        3. 9.2.3.3 Input Capacitor Selection
        4. 9.2.3.4 Program Procedure
        5. 9.2.3.5 Programming Example
      4. 9.2.4 Application Performance Plots
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The LP5813 is a synchronous boost 4 × 3 matrix RGB LED driver with autonomous animation engine control. The device is designed to support battery-powered applications with 0.5V to 5.5V input voltage range, and the device has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

The integrated synchronous boost converter maintains excellent efficiency and keeps the brightness of LEDs stable over a wide operating voltage range. Output voltage can be selected for different LED forward voltage from 3V to 5.5V with 0.1V step. The boost converter can power not only the LEDs driven by the device, but also other loads in the system. If the boost converter need to be bypassed, VOUT is used as the power supply input for the LED driver blocks.

The time-cross-multiplexing (TCM) structure is adopted, which uses 4 output pins to control 12 LED dots individually. Both high-side scan switch and low-side current sink are contained in one output. The total application size is minimized for space limited system.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use the signal for synchronizing the lighting effects among multiple devices.

Package Information
PART NUMBER2 PACKAGE BODY SIZE (NOM)3
LP5813 DSBGA (12) 1.84mm × 1.43mm
WSON (12) 3mm × 3mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length x width) is a nominal value and includes pins, where applicable
LP5813 Simplified Schematic Simplified Schematic