SNVSCF4 July   2025 LM25139-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Wettable Flanks
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings 
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Input Voltage Range (VIN )
      2. 6.3.2  High-Voltage Bias Supply Regulator (VCC)
      3. 6.3.3  Precision Enable (EN)
      4. 6.3.4  Power-Good Monitor (PG)
      5. 6.3.5  Switching Frequency (RT)
      6. 6.3.6  Dual Random Spread Spectrum (DRSS)
      7. 6.3.7  Soft Start
      8. 6.3.8  Output Voltage Setpoint (FB)
      9. 6.3.9  Minimum Controllable On Time
      10. 6.3.10 Error Amplifier and PWM Comparator (FB)
      11. 6.3.11 Slope Compensation
      12. 6.3.12 Inductor Current Sense (ISNS, VOUT)
        1. 6.3.12.1 Shunt Current Sensing
        2. 6.3.12.2 Inductor DCR Current Sensing
        3. 6.3.12.3 Hiccup-Mode Current Limiting
    4. 6.4 Device Functional Modes
      1. 6.4.1 Sleep Mode
      2. 6.4.2 Forced PWM and Synchronization (FPWM/SYNC)
      3. 6.4.3 Thermal Shutdown
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Power Train Components
        1. 7.1.1.1 Buck Inductor
        2. 7.1.1.2 Output Capacitors
        3. 7.1.1.3 Input Capacitors
        4. 7.1.1.4 Power MOSFETs
        5. 7.1.1.5 EMI Filter
      2. 7.1.2 Error Amplifier and Compensation
    2. 7.2 Typical Applications
      1. 7.2.1 Design 1 – High Efficiency 2.2MHz Synchronous Buck Regulator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2 Buck Inductor
          3. 7.2.1.2.3 Current-Sense Components
          4. 7.2.1.2.4 Output Capacitors
          5. 7.2.1.2.5 Input Capacitors
          6. 7.2.1.2.6 Frequency Set Resistor
          7. 7.2.1.2.7 Feedback Resistors
          8. 7.2.1.2.8 Compensation Components
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Design 2 – High-Efficiency, 440kHz, Synchronous Buck Regulator
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Power Stage Layout
        2. 7.4.1.2 Gate Drive Layout
        3. 7.4.1.3 PWM Controller Layout
        4. 7.4.1.4 Thermal Design and Layout
        5. 7.4.1.5 Ground Plane Design
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
        1. 8.2.1.1 Low-EMI Design Resources
        2. 8.2.1.2 Thermal Design Resources
        3. 8.2.1.3 PCB Layout Resources
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

The LM25139-Q1 buck controller is designed to operate from a wide input voltage range of 3.5V to 42V. The characteristics of the input supply must be compatible with the Absolute Maximum Ratings and the Recommended Operating Conditions. In addition, the input supply must be capable of delivering the required input current to the fully loaded regulator. Use Equation 47 to estimate the average input current.

Equation 47. IIN=POUTVIN×η

where

η is the efficiency.

If the regulator is connected to an input supply through long wires or PCB traces with a large impedance, take special care to achieve stable performance. The parasitic inductance and resistance of the input cables can have an adverse affect on converter operation. The parasitic inductance in combination with the low-ESR ceramic input capacitors form an underdamped resonant circuit. This circuit can cause overvoltage transients at VIN each time the input supply is cycled ON and OFF. The parasitic resistance causes the input voltage to dip during a load transient. The best way to solve such issues is to reduce the distance from the input supply to the regulator and use an aluminum or polymer input capacitor in parallel with the ceramics. The moderate ESR of the electrolytic capacitors helps damp the input resonant circuit and reduce any voltage overshoots. A capacitance in the range of 10µF to 47µF is usually sufficient to provide parallel input damping and helps to hold the input voltage steady during large load transients.

An EMI input filter is often used in front of the regulator that, unless carefully designed, can lead to instability as well as some of the effects mentioned above. The AN-2162 Simple Success With Conducted EMI From DCDC Converters application note provides helpful suggestions when designing an input filter for any switching regulator.