Home Power management DC/DC switching regulators DC/DC controllers

LM25139-Q1

ACTIVE

Automotive 42V input low-Iq buck controller with advanced spread spectrum for low EMI

Product details

Rating Automotive Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 36 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.0000095 Number of phases 1 Operating temperature range (°C) -40 to 150
Rating Automotive Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 36 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.0000095 Number of phases 1 Operating temperature range (°C) -40 to 150
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 42V
    • Fixed 3.3V, 5V or adjustable output voltage from 0.8V to 36V
    • –40°C to 150°C junction temperature range
    • Integrated high-current MOSFET gate drivers with 1.65A source and 2.4A sink capability
    • Lossless inductor DCR or shunt current sensing
    • 25ns tON(min) for high VIN to VOUT conversion
    • 80ns tOFF(min) for high duty-cycle applications
    • No-load sleep quiescent current of 10µA
    • Shutdown quiescent current of 2.3µA
  • Optimized for CISPR 25 Class 5 EMI requirements
    • Dual Random Spread Spectrum (DRSS) with 5% or 10% frequency modulation
    • Switching frequency from 100kHz to 3.2MHz
    • Optional synchronization to an external clock
    • Selectable PFM or FPWM operation
  • Inherent protection features for robust design
    • Hiccup-mode overcurrent protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • VCC and gate-drive UVLO protection
    • Fixed 3ms output voltage soft start
    • Thermal shutdown protection with hysteresis
  • 16-pin, 3mm × 3mm package with wettable flanks
  • Create a custom design using the LM25139-Q1 with WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 42V
    • Fixed 3.3V, 5V or adjustable output voltage from 0.8V to 36V
    • –40°C to 150°C junction temperature range
    • Integrated high-current MOSFET gate drivers with 1.65A source and 2.4A sink capability
    • Lossless inductor DCR or shunt current sensing
    • 25ns tON(min) for high VIN to VOUT conversion
    • 80ns tOFF(min) for high duty-cycle applications
    • No-load sleep quiescent current of 10µA
    • Shutdown quiescent current of 2.3µA
  • Optimized for CISPR 25 Class 5 EMI requirements
    • Dual Random Spread Spectrum (DRSS) with 5% or 10% frequency modulation
    • Switching frequency from 100kHz to 3.2MHz
    • Optional synchronization to an external clock
    • Selectable PFM or FPWM operation
  • Inherent protection features for robust design
    • Hiccup-mode overcurrent protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • VCC and gate-drive UVLO protection
    • Fixed 3ms output voltage soft start
    • Thermal shutdown protection with hysteresis
  • 16-pin, 3mm × 3mm package with wettable flanks
  • Create a custom design using the LM25139-Q1 with WEBENCH Power Designer

The LM25139-Q1 is a 42V, synchronous, buck DC/DC controller with ultra-low IQ for single-output, high-current regulator circuits. Deriving from a family of wide-VIN range automotive controllers, the device uses a peak current-mode control architecture for fast transient response, convenient loop compensation, and excellent load and line regulation performance.

A high-side switch minimum on time of 25ns provides large step-down ratios, enabling the direct conversion from 12V and 24V automotive inputs to low-voltage rails for reduced system design cost and complexity. The LM25139-Q1 continues to operate during input voltage dips as low as 4V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance, automotive battery applications.

The LM25139-Q1 comes in a thermally enhanced, 16-pin VQFN package with wettable flank pins and an exposed pad to aid in thermal dissipation.

Several features are included to simplify compliance with CISPR 25 automotive EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses while also improving thermal and EMI performance at high input voltage and high switching frequency. Resistor-adjustable switching frequency as high as 3.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

To further improves the EMI signature, the LM25139-Q1 controller has a unique feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25139-Q1 include –40°C to 150°C junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, open-drain power-good indicator for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator and bootstrap diode, internal 3ms soft-start time, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25139-Q1 controller is qualified to AEC-Q100 grade 1 for automotive applications. The wide input voltage range, low quiescent current consumption, high-temperature operation, low minimum on-time, low EMI signature, low component count, and 9mm2 IC size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and cost advantages.

The LM25139-Q1 is a 42V, synchronous, buck DC/DC controller with ultra-low IQ for single-output, high-current regulator circuits. Deriving from a family of wide-VIN range automotive controllers, the device uses a peak current-mode control architecture for fast transient response, convenient loop compensation, and excellent load and line regulation performance.

A high-side switch minimum on time of 25ns provides large step-down ratios, enabling the direct conversion from 12V and 24V automotive inputs to low-voltage rails for reduced system design cost and complexity. The LM25139-Q1 continues to operate during input voltage dips as low as 4V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance, automotive battery applications.

The LM25139-Q1 comes in a thermally enhanced, 16-pin VQFN package with wettable flank pins and an exposed pad to aid in thermal dissipation.

Several features are included to simplify compliance with CISPR 25 automotive EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses while also improving thermal and EMI performance at high input voltage and high switching frequency. Resistor-adjustable switching frequency as high as 3.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

To further improves the EMI signature, the LM25139-Q1 controller has a unique feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25139-Q1 include –40°C to 150°C junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, open-drain power-good indicator for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator and bootstrap diode, internal 3ms soft-start time, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25139-Q1 controller is qualified to AEC-Q100 grade 1 for automotive applications. The wide input voltage range, low quiescent current consumption, high-temperature operation, low minimum on-time, low EMI signature, low component count, and 9mm2 IC size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and cost advantages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM25139-Q1 Automotive, 42V, Synchronous Buck DC/DC Controller With Dual Random Spread Spectrum for Advanced EMI Mitigation datasheet PDF | HTML Jul 31, 2025
EVM User's guide LM25139-Q1 Evaluation Module PDF | HTML Sep 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25139-Q1EVM-440 — LM25139-Q1 evaluation module

The LM25139-Q1 evaluation module (EVM) is a synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 5.5V to 36V, providing a regulated output of 5V. The output voltage (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LM25139-DESIGN-CALC — LM25139 Quick Start Design Calculator

This quickstart design tool for the LM25139-Q1 allows for quick component selection. Please use this tool to check for stability, efficiency, and datasheet compliance for your LM25139-Q1 application.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos