SNVSCK4B April 2024 – October 2025 TPS3842-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD | Supply Voltage | 1.9 | 42 | V | ||
| VPOR | Power on reset voltage(1) (Undervoltage variants) |
VOL(max) = 0.25V, IRESET (Sink) = 15µA | 1.3 | V | ||
| Power on reset voltage(1) (Overvoltage variants) |
VOL(max) = 0.25V, IRESET (Sink) = 15µA or IRESET (Sink) = 15µA | 1.7 | V | |||
| VITN | Negative-going threshold accuracy (Undervoltage variants) |
Fixed internal threshold, VITN = 2.7V to 9.5V | -1.5 | ±0.5 | 1.5 | % |
| Adjustable internal threshold, VITP = 700mV | -1.5 | ±0.5 | 1.5 | % | ||
| VITP | Positive-going threshold accuracy (Overvoltage variants) |
Fixed internal threshold, VITP = 2.7V to 6.5V, 13V to 18V | -1.5 | ±0.5 | 1.5 | % |
| Adjustable internal threshold, VITP = 700mV | -1.5 | ±0.5 | 1.5 | % | ||
| VHYS | Hysteresis Voltage(2) | 1% Variant | 0.5 | 1 | 1.5 | % |
| VHYS | Hysteresis Voltage(2) | 5% Variant | 4.5 | 5 | 5.5 | % |
| VHYS | Hysteresis Voltage(2) | 10% Variant | 9.5 | 10 | 10.5 | % |
| IDD | Supply current | VDD = 12V, RESET or RESET = Not asserted | 0.85 | 1.9 | µA | |
| ISENSE | Input current, SENSE pin | VSENSE = VIT, Adjustable version | 25 | nA | ||
| ISENSE | Input current, SENSE pin | VSENSE = 12V, Fixed versions | 1.35 | 2.5 | µA | |
| VOL | Low level output voltage | 1.9V ≤ VDD < 42V, IRESET (Sink) = 0.5mA or IRESET (Sink) = 0.5mA | 300 | mV | ||
| ILKG | Open drain output leakage current | VDD = VRESET = VRESET =12V | 300 | nA | ||