SNVSCL2A December 2024 – August 2025 LM51770 , LM517701
PRODUCTION DATA
Design the UVLO resistor divider for turn-on below 5.5V. Selecting RUVLO,top = 75kΩ gives a UVLO hysteresis of 0.375V based on Equation 30. The lower UVLO resistor is selected using:
A standard value of 20.5kΩ is selected for RUVLO,bot.
When programming the UVLO threshold for lower input voltage operation, it is important to choose MOSFETs with gate (Miller) plateau voltage lower than the minimum VIN.