SNVSCM3 June   2024 LM5171

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Device Configurations (CFG) and I2C Address
      2. 6.1.2 Definition of IC Operation Modes
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Bias Supplies and Voltage Reference (VCC, VDD, and VREF)
      2. 6.3.2  Undervoltage Lockout (UVLO) and Controller Enable or Disable
      3. 6.3.3  High Voltage Inputs (HV1, HV2)
      4. 6.3.4  Current Sense Amplifier
      5. 6.3.5  Control Commands
        1. 6.3.5.1 Channel Enable Commands (EN1, EN2)
        2. 6.3.5.2 Direction Command (DIR1 and DIR2)
        3. 6.3.5.3 Channel Current Setting Commands (ISET1 and ISET2)
      6. 6.3.6  Channel Current Monitor (IMON1, IMON2)
        1. 6.3.6.1 Individual Channel Current Monitor
        2. 6.3.6.2 Multiphase Total Current Monitoring
      7. 6.3.7  Cycle-by-Cycle Peak Current Limit (IPK)
      8. 6.3.8  Inner Current Loop Error Amplifier
      9. 6.3.9  Outer Voltage Loop Error Amplifier
      10. 6.3.10 Soft Start, Diode Emulation, and Forced PWM Control (SS/DEM1 and SS/DEM2)
        1. 6.3.10.1 Soft-Start Control by the SS/DEM Pins
        2. 6.3.10.2 DEM Programming
        3. 6.3.10.3 FPWM Programming and Dynamic FPWM and DEM Change
        4. 6.3.10.4 SS Pin as the Restart Timer
          1. 6.3.10.4.1 Restart Timer in OVP
          2. 6.3.10.4.2 Restart Timer after a DIR Change
      11. 6.3.11 Gate Drive Outputs, Dead Time Programming and Adaptive Dead Time (HO1, HO2, LO1, LO2, DT/SD)
      12. 6.3.12 Emergency Latched Shutdown (DT/SD)
      13. 6.3.13 PWM Comparator
      14. 6.3.14 Oscillator (OSC)
      15. 6.3.15 Synchronization to an External Clock (SYNCI, SYNCO)
      16. 6.3.16 Overvoltage Protection (OVP)
      17. 6.3.17 Multiphase Configurations (SYNCO, OPT)
        1. 6.3.17.1 Multiphase in Star Configuration
        2. 6.3.17.2 Daisy-Chain Configurations for 2, 3, or 4 Phases parallel operations
        3. 6.3.17.3 Daisy-Chain configuration for 6 or 8 phases parallel operation
      18. 6.3.18 Thermal Shutdown
    4. 6.4 Programming
      1. 6.4.1 Dynamic Dead Time Adjustment
      2. 6.4.2 UVLO Programming
    5. 6.5 Registers
      1. 6.5.1 I2C Serial Interface
      2. 6.5.2 I2C Bus Operation
      3. 6.5.3 Clock Stretching
      4. 6.5.4 Data Transfer Formats
      5. 6.5.5 Single READ From a Defined Register Address
      6. 6.5.6 Sequential READ Starting From a Defined Register Address
      7. 6.5.7 Single WRITE to a Defined Register Address
      8. 6.5.8 Sequential WRITE Starting From A Defined Register Address
      9. 6.5.9 REGFIELD Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Small Signal Model
        1. 7.1.1.1 Current Loop Small Signal Model
        2. 7.1.1.2 Current Loop Compensation
        3. 7.1.1.3 Voltage Loop Small Signal Model
        4. 7.1.1.4 Voltage Loop Compensation
    2. 7.2 Typical Application
      1. 7.2.1 60A, Dual-Phase, 48V to 12V Bidirectional Converter
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1  Determining the Duty Cycle
          2. 7.2.1.2.2  Oscillator Programming
          3. 7.2.1.2.3  Power Inductor, RMS and Peak Currents
          4. 7.2.1.2.4  Current Sense (RCS)
          5. 7.2.1.2.5  Current Setting Limits (ISETx)
          6. 7.2.1.2.6  Peak Current Limit
          7. 7.2.1.2.7  Power MOSFETS
          8. 7.2.1.2.8  Bias Supply
          9. 7.2.1.2.9  Boot Strap
          10. 7.2.1.2.10 OVP
          11. 7.2.1.2.11 Dead Time
          12. 7.2.1.2.12 Channel Current Monitor (IMONx)
          13. 7.2.1.2.13 UVLO Pin Usage
          14. 7.2.1.2.14 HVx Pin Configuration
          15. 7.2.1.2.15 Loop Compensation
          16. 7.2.1.2.16 Soft Start
          17. 7.2.1.2.17 PWM to ISET Pins
          18. 7.2.1.2.18 Proper Termination of Unused Pins
        3. 7.2.1.3 Application Curves
          1. 7.2.1.3.1 Efficiency
          2. 7.2.1.3.2 Step Load Response
          3. 7.2.1.3.3 Dual-Channel Interleaving Operation
          4. 7.2.1.3.4 Typical Start Up and Shutdown
          5. 7.2.1.3.5 DEM and FPWM
          6. 7.2.1.3.6 Mode transition between DEM and FPWM
          7. 7.2.1.3.7 ISET Tracking and PreCharge
          8. 7.2.1.3.8 Protections
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Undervoltage Lockout (UVLO) and Controller Enable or Disable

The UVLO pin serves as the Controller enable or disable pin. To use the UVLO pin to program undervoltage lockout control for the HV-port, LV-port, or VCC rail, see Section 6.4.2 for details.

There are two UVLO voltage thresholds. When the pin voltage is externally pulled below 1.25V, the LM5171 is in shutdown mode, in which all gate drivers are in the OFF state, all internal logic resets, and the IC draws less than 10µA through each of the HV and VCC pins.

When the UVLO pin voltage is pulled higher than 1.5V but lower than 2.5V, the LM5171 is in the initialization mode in which LDODRV pin turns on to control the external MOSFET to establish the VCC voltage at 9.0V, and the VDD at 5.0V and VREF at 3.5V. The DT/SD pin is pulled up to 1.2V, but the rest of the LM5171 remains off as long as EN1, EN2 are less than 1V, and/or DIR1 and DIR2 are invalid signals.

When the UVLO pin is pulled higher than 2.5V, which is the UVLO release threshold and the controller enable threshold, the LM5171 oscillator is activated, and the SYNCO pin gives out the phase shifted clock at the oscillator frequency, and the LM5171 is ready to operate. The SS/DEM1 and SS/DEM2 as well as LO1, LO2, HO1, and HO2 drivers remain off until the EN1, EN2, and DIR inputs command them to operate.