SNVSCM5A January 2024 – April 2026 LMR43606-Q1
PRODUCTION DATA
The select variants in the LMR43606-Q1 family with the RT pin allow the power designers to set any desired operating frequency between 200kHz and 2.2MHz in the applications. See Figure 7-6 to determine the resistor value needed for the desired switching frequency. The RT pin and the MODE/SYNC pin variants share the same pin location. The power supply designer can either use the RT pin variant and adjust the switching frequency of operation as warranted by the application or use the MODE/SYNC variant and synchronize to an external clock signal. See Table 7-2 for selection on programming the RT pin.
| RT INPUT | SWITCHING FREQUENCY |
|---|---|
| VCC | 1MHz |
| GND | 2.2MHz |
| RT resistor to GND | Adjustable according to Figure 7-6 |
| Float (not recommended) | No switching |
Use Equation 1 to calculate the value of RT for a desired frequency.

where