SNVSCM5A January 2024 – April 2026 LMR43606-Q1
PRODUCTION DATA
The LMR43606-Q1 is a small, 36V, 0.6A, synchronous step-down DC/DC converter in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3.0V to 36V with transients up to 42V.
The LMR43606-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances provide exceptional efficiency across the entire load range.
The control architecture and feature-set are designed for an ultra-small design size. The device uses peak current mode control to minimize output capacitance. The LMR43606-Q1 minimizes input filter size by using dual random spread spectrum, a low-EMI HotRod package, and an optimized pinout. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.
The rich feature set of the LMR43606-Q1 is designed to simplify implementation for a wide range of automotive end equipments.