SNVSCM5A January 2024 – April 2026 LMR43606-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12V, TA = 25°C.
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| LMR43606MSC3 | VOUT = 3.3V | 12VIN, 600mA, 2.2MHz (AUTO) |
| Fixed | 3.3 VOUT |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| VIN = 13.5V | VOUT = 3.3V | fSW = 2.2MHz |
| Fixed | Load = 0.6A |
| Ferrite Bead Part Number: FBMH3225HM601NT | Alternate Ferrite Bead Part Number: FBMH3225HM102N |
| U1 | ƒSW | VOUT | L | NOMINAL COUT (RATED CAPACITANCE) | RFBT | RFBB | CFF |
|---|---|---|---|---|---|---|---|
| LMR43606MSC3RPERQ1 | 2200kHz | 3.3V Fixed | 5.6µH, 31mΩ | 2 × 22µF | 0Ω | DNP | DNP |