SNVSCN2B September 2024 – October 2026 TPS37100-Q1
PRODUCTION DATA
VDD operating voltage ranges from 3V to 105V. An input supply capacitor is not required for this device; however, if the input supply is noisy good analog practice is to place a 0.1µF capacitor between the VDD and GND.
VDD must be at or above VDD(MIN) for at least the start-up time delay (tSD) for the device to be fully functional.
VDD voltage is independent of VSENSE, VOUT A, and VOUT B, meaning that VDD can be higher or lower than the other pins.