The LP5816 supports
shutdown mode to minimize the power consumption from VCC. The quiescent current from VCC
decreases to 0.1μA (typical) in SHUTDOWN mode. The LP5816
provides two pairs of methods to control the device enter and exit SHUTDOWN mode.
- Figure 7-5 shows the method 1
- Enter shutdown, send
Shutdown_command by writing 0x33 to register 0xD though I2C
communication.
- Exit shutdown, toggle SDA 8
times to generate 8 falling edges while keeping SCL as high. The supported maximum
toggle frequency for SDA is 100kHz.
- Figure 7-6 shows the method 2
- Enter shutdown, pull down
SCL for 100ms while keeping SDA as high.
- Exit shutdown, pull up SCL
to generate one rising edge regardless of SDA state.