SNVSCR4C July 2024 – December 2025 TLA431 , TLA432
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage Range | 0V to 5V |
| Input Resistance | 10kΩ |
| Supply Voltage | 24V |
| Cathode Current (Ik) | 5mA |
| Output Voltage Level | 2V – VSUP |
| Logic Input Thresholds VIH/VIL | VL |