SNVSCS1 November 2025 LM25190-Q1
PRODUCTION DATA
The EN pin can be connected to a voltage as high as 42V. The LM25190-Q1 has a precision enable. When the EN voltage is greater than 1V, controller switching is enabled. If the EN pin is pulled below 0.55V, the LM25190-Q1 is in shutdown with an IQ of 2.3μA (typical) current consumption from VIN. When the enable voltage is between 0.55V and 1V, the LM25190-Q1 is in standby mode with the VCC regulator active but the controller is not switching. In standby mode, the non-switching input quiescent current is 100μA typical. The LM25190-Q1 is enabled with a voltage greater than 1.0V. Many applications benefit from using a resistor divider RENT and RENB to establish a precision UVLO level from VSUPPLY (supply voltage of power stage tied to the VIN pin). TI does not recommend leaving the EN pin floating.