SNVSCS2 December 2024 LM25190
PRODUCTION DATA
In Section 6.3.12 and Section 6.3.13, the voltage loop and current loop operation have been discussed respectively. To have a seamless transition between CC and CV operation, a minimum function block called IMIN selector is used for the dual loop architecture. To operate LM25190 as normal buck in CV, ground IMON pin and leave ISET pin open.