SNVSCU7B July 2025 – November 2026 LM65440-Q1 , LM65460-Q1
PRODUCTION DATA
The following example provides a detailed design procedure based on the specifications found in Table 8-2.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12V (typical) |
| Output voltage | 5V |
| Maximum output current | 0A to 6A |
| Switching frequency | 2100kHz |