SNVSCU7B July 2025 – November 2026 LM65440-Q1 , LM65460-Q1
PRODUCTION DATA
The LM654x0-Q1 has a dual input for the VCC regulator that is supplied from either VIN or BIAS. After the LM654x0-Q1 is active, power comes from VIN if BIAS is less than approximately 3.1V. However, power comes from BIAS if BIAS is more than 3.2V (maximum). VCC is typically 3.3V under most conditions, but can be lower if VIN is very low. To prevent unsafe operation, VCC has a UVLO that prevents switching if the internal voltage is too low. See VCC-UVLO_R and VCC-UVLO_HYST in Electrical Characteristics. TI recommends a 1μF capacitor rated for 10V with X7R or better dielectric for the VCC capacitor.