SNVSCU7B July 2025 – November 2026 LM65440-Q1 , LM65460-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY (VIN PIN) | ||||||
| VINUVLO_R | VIN UVLO rising threshold | VIN rising (needed to start up), IVCC = 0A | 3.2 | 3.4 | 3.7 | V |
| VINUVLO_F | VIN UVLO falling threshold | VIN falling (after operating), IVCC = 0A | 2.5 | 2.55 | V | |
| VINUVLO_H | VIN UVLO hysteresis | 0.9 | V | |||
| IVIN | VIN pin input current, internal COMP, no switching | VBIAS = 3.3V + 2% | 1.0 | µA | ||
| IBIAS(FIX-3.3V) | BIAS pin input current, fixed 3.3V output, no switching | VBIAS = 3.3V + 2%, Auto Mode enabled | 10 | µA | ||
| IQ(FIX-3.3V) | Total VIN quiescent current, fixed 3.3V output, no switching | VIN = 13.5V, VBIAS = 3.3V + 2%, TJ = 25℃, Auto Mode enabled | 3.5 | 4 | µA | |
| TJ = 125℃ | 15 | µA | ||||
| IBIAS(ADJ-3.3V) | BIAS pin input current, adjustable 3.3V output, no switching | VFB = 0.8V + 2%, Auto Mode | 8.6 | µA | ||
| IQ(ADJ-3.3V) | Total VIN quiescent current, adjustable 3.3V output, no switching | VIN = 13.5V, VFB = 0.8V + 2%, Auto Mode | 3.0 | µA | ||
| IQ-SD | VIN Shutdown supply current | VEN = 0V, TJ = 25℃ | 2 | µA | ||
| ENABLE (EN PIN) | ||||||
| VEN_TH_R | Enable voltage rising threshold | VEN rising | 1.15 | 1.25 | 1.35 | V |
| VEN_TH_F | Enable input low threshold | VEN falling | 0.9 | 1 | 1.11 | V |
| VEN_HYS | Enable voltage hysteresis | 275 | mV | |||
| IEN_LKG | Enable input leakage current | VEN = VIN | 0.27 | 1.25 | µA | |
| INTERNAL LDO (VCC PIN) | ||||||
| VVCC | Internal LDO output voltage | 3.4V ≤ VIN ≤ 36V, VBIAS = 0V | 3.35 | V | ||
| 3.4V ≤ VBIAS ≤ 30V | 3.35 | V | ||||
| VVCC-UVLO_R | VCC UVLO rising threshold | VCC rising undervoltage threshold, IVCC = 0A | 3.1 | 3.4 | 3.6 | V |
| V VCC-UVLO_H | VCC UVLO hysteresis | Hysteresis below VVCC-UVLO_R, | 0.9 | 1.31 | V | |
| VVCC-OVLO(R) | VCC OVLO rising threshold | VCC overvoltage rising threshold, IVCC = 0 A | 4.38 | V | ||
| VVCC-OVLO(F) | VCC OVLO falling threshold | VCC overvoltage falling threshold, IVCC = 0 A | 3.63 | V | ||
| tVCC-OVLO_DEGLITCH(R) | VCC OVLO rising edge comparator delay | 20 | us | |||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Internal feedback reference voltage | FPWM Mode | 0.792 | 0.8 | 0.808 | V |
| IFB-LKG | Feedback pin input leakage current | VFB = 0.8V, adjustable Version | 1.8 | nA | ||
| FIXED OUTPUT VOLTAGE (BIAS PIN) | ||||||
| VOUT(3.3V) | 3.3V fixed output voltage | FB shorted to GND | 3.25 | 3.3 | 3.35 | V |
| VOUT(5V) | 5.0V fixed output voltage | FB shorted to VCC | 4.92 | 5 | 5.065 | V |
| STARTUP (SS PIN) | ||||||
| tEN_HIGH | Enable HIGH to start of switching delay | VFB = VRT = VMODE = GND, VBIAS = VOUT | 1.6 | ms | ||
| tSS | Internal fixed soft-start time | Time from first SW pulse to VREF at 90% of set point | 1.8 | 3.0 | 4.2 | ms |
| gm(EXTERNAL) | EA transconductance – external COMP | VCOMP = 0.8V, VFB = +5% & VFB = -5% | 1000 | µS | ||
| VCOMP-EXT(h-clamp) | COMP clamp voltage | VFB = 0V, Adjustable Output voltage setting. Simulation only | 1.2 | V | ||
| CURRENT LIMITS AND HICCUP | ||||||
| IHS-LIM | High side peak current limit, LM6X480-Q1 | Duty-cycle approaches 0%. | 11.9 | 13.6 | 15.3 | A |
| ILS-LIM | Low side valley current limit, LM6X480-Q1 | Valley current limit on LS FET | 9.4 | 10.8 | 12.2 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, LM6X480-Q1 | VVCC = 3.3V, tpulse ≤ 100ns, Auto Mode | 2.7 | A | ||
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, LM6X480Q1 | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.56 | A | ||
| IHS-LIM | High side peak current limit, LM6X460Q1 | Duty-cycle approaches 0%. | 8.3 | 9.5 | 10.7 | A |
| ILS-LIM | Low side valley current limit, LM6X460-Q1 | Valley current limit on LS FET | 6.4 | 7.4 | 8.3 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, LM6X460-Q1 | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 2.0 | A | ||
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, LM65460Q1 | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.8 | A | ||
| IHS-LIM | High side peak current limit, LM6X440Q1 | Duty-cycle approaches 0%. | 4.9 | 6.3 | 7.1 | A |
| ILS-LIM | Low side valley current limit, LM6X440-Q1 | Valley current limit on LS FET | 3.6 | 4.9 | 5.5 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, LM6X440Q1 | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 1.3 | A | ||
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, LM6X440Q1 | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.21 | A | ||
| ILS-NEG-LIM | Low side negative current limit for 4A, LM6X440Q1 | Sinking current limit on LS FET, FPWM mode | -2.0 | A | ||
| ILS-NEG-LIM | Low side negative current limit for 6A, LM6X460Q1 | Sinking current limit on LS FET, FPWM mode | -3.8 | A | ||
| ILS-NEG-LIM | Low side negative current limit for 8A, LM6X480Q1 | Sinking current limit on LS FET, FPWM mode | -5.4 | A | ||
| IL-ZC-LIM | Zerocross current limit | VVCC = 3.3V, auto mode | 70 | mA | ||
| VHIC | Overcurrent hiccup threshold on FB Pin | LS FET On-time > 165ns, not during soft-start | 0.32 | V | ||
| tHIC_DLY | Hiccup mode activation delay | 128 | 256 | cycles | ||
| tHIC | Hiccup mode duration time | 54 | ms | |||
| POWER GOOD (PG PIN) | ||||||
| VPG-OVP-R | PG overvoltage rising threshold | % of FB voltage (Adj) or Bias voltage (fixed) | 103 | 105 | 108 | % |
| VPG-OVP-F | PG overvoltage falling threshold | % of FB voltage (Adj) or Bias voltage (fixed) | 102 | 104 | 106 | % |
| VPG-UVP-R | PG undervoltage rising threshold | % of FB voltage (Adj) or Bias voltage (fixed) | 94 | 96 | 98 | % |
| VPG-UVP-F | PG undervoltage falling threshold | % of FB voltage (Adj) or Bias voltage (fixed) | 93 | 95 | 97 | % |
| tPG-DEGLITCH-F | Deglitch filter delay on PG falling edge | 55 | 114 | 175 | µs | |
| tPG-DEGLITCH-R | Deglitch filter delay on PG rising edge | 1.4 | 2 | 4.5 | ms | |
| VIN-PG-VALID | Minimum VIN for valid PG output | VOL(PG) < 0.4V, RPU = 50kΩ, VPU = 5V | 1.25 | V | ||
| VOL-PG | Output low voltage | IOL = 0.5 mA, VIN = 1.25V | 0.4 | V | ||
| RON-PG | PGOOD ON resistance | IPG = 1mA | 35 | 110 | Ω | |
| SWITCHING FREQUENCY (RT PIN) | ||||||
| fSW1(FPWM) | Switching frequency, FPWM operation | RRT = GND | 1.89 | 2.1 | 2.31 | MHz |
| fSW2(FPWM) | Switching frequency, FPWM operation | RRT = 15.8kΩ, 1% | 900 | 1000 | 1100 | kHz |
| fSW3(FPWM) | Switching frequency, FPWM operation | RRT = VCC (standalone) | 360 | 400 | 440 | kHz |
| SYNCHRONIZATION (MODE/SYNC PIN) | ||||||
| VIH(MODE/CLKIN) | MODE/CLKIN input high level threshold | 1.3 | V | |||
| VIL(MODE/CLKIN) | MODE/CLKIN input low level threshold | 0.45 | V | |||
| fCLKIN-RANGE(FPWM) | Synchronization frequency range for set 2.2 MHz fSW | RRT = 6.81kΩ, 1% | 1.76 | 2.64 | MHz | |
| tCLKIN(TON) | Minimum positive pulse width of external sync signal | 80 | ns | |||
| tCLKIN(TOFF) | Minimum negative pulse width of external sync signal | 80 | ns | |||
| tCLKIN-SW-DLY | CLKIN to SW delay time | 18 | 30 | ns | ||
| DUAL RANDOM SPREAD SPECTRUM | ||||||
| ΔfSS1-LF | Low-frequency triangular spread spectrum modulation range - standard | 8.5 | % | |||
| ΔfSS2-LF | Low-frequency triangular spread spectrum modulation range - extended | 17 | % | |||
| fm1-LF | Triangular modulation frequency - standard | 7.2 | 13 | 17.2 | kHz | |
| fm2-LF | Triangular modulation frequency - extended | 5 | 7 | 9.1 | kHz | |
| ΔfSS-HF | High-frequency pseudo-random spread spectrum modulation range | 2.4 | % | |||
| POWER STAGE | ||||||
| RDS-ON-HS | High-side FET ON resistance | ISW = 500mA, VBOOT-SW = 3.3V | 27 | mΩ | ||
| RDS-ON-LS | Low-side FET ON resistance | 16 | mΩ | |||
| tON-MIN(FPWM) | Minimum on-time | FPWM: IOUT = 0A, VIN = 36V, RT = GND | 32 | 45 | ns | |
| tON-MIN(AUTO) | Minimum on-time |
AUTO: IOUT = 2A, VIN = 36V, RT = GND | 32 | 40 | ns | |
| tOFF-MIN | Minimum off-time | VIN = 4V | 100 | 125 | ns | |
| tON-MAX | Maximum on-time | fSW = 400kHz, RRT= 40.2 kΩ | 13.3 | µs | ||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown(1) | Shutdown threshold | 155 | 165 | 177 | ºC |
| Recovery threshold | 156 | ºC | ||||