SNVSCV0A September   2024  – June 2025 LM5137F-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Related Products
  6. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
      2. 5.1.2 Development Support
        1. 5.1.2.1 Custom Design With WEBENCH® Tools
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
        1. 5.2.1.1 Low-EMI Design Resources
        2. 5.2.1.2 Thermal Design Resources
        3. 5.2.1.3 PCB Layout Resources
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Development Support

With an input operating voltage as low as 3.5V and up to 100V as specified in Table 5-1, the LM(2)514x-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability and optimized design size for a variety of applications.

With the LM5137F-Q1 and LM25137F-Q1 available to aid in functional safety system design up to ASIL D, the controller family enables DC/DC designs with high density, low EMI, and increased system reliability. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.

Table 5-1 Automotive Synchronous Buck DC/DC Controller Family
DC/DC CONTROLLER SINGLE or DUAL VIN RANGE CONTROL METHOD GATE DRIVE VOLTAGE SYNC OUTPUT KEY FEATURE
LM5137-Q1 Dual 4V to 80V Peak current mode 5V 90° phase shift 100% duty cycle
LM5137F-Q1 Dual 4V to 80V Peak current mode 5V 90° phase shift ASIL B or D
LM25137-Q1 Dual 4V to 42V Peak current mode 5V 90° phase shift 100% duty cycle
LM25137F-Q1 Dual 4V to 42V Peak current mode 5V 90° phase shift ASIL B or D
LM5141-Q1 Single 3.8V to 65V Peak current mode 5V N/A Split gate drive
LM25141-Q1 Single 3.8V to 42V Peak current mode 5V N/A Split gate drive
LM5143A-Q1 Dual 3.5V to 65V Peak current mode 5V 90° phase shift Split gate drive
LM25143-Q1 Dual 3.5V to 42V Peak current mode 5V 90° phase shift Split gate drive
LM5145-Q1 Single 5.5V to 75V Voltage mode 7.5V 180° phase shift No shunt
LM5146-Q1 Single 5.5V to 100V Voltage mode 7.5V 180° phase shift 100V input capability
LM5148-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift DRSS
LM25148-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift DRSS
LM5149-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift AEF
LM25149-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift AEF
LM5190-Q1 Single 5V to 80V Peak current mode 7.5V N/A CC/CV
LM25190-Q1 Single 5V to 42V Peak current mode 7.5V N/A CC/CV

For development support, see the following: