SNVSCV4 September   2024 LM3645

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Amplifier Synchronization (TORCH/TX)
      2. 6.3.2 Input Voltage Flash Monitor (IVFM)
      3. 6.3.3 Fault/Protections
        1. 6.3.3.1  Fault Operation
        2. 6.3.3.2  Flash Time-Out
        3. 6.3.3.3  Overvoltage Protection (OVP)
        4. 6.3.3.4  Current Limit
        5. 6.3.3.5  NTC Thermistor Input/Outputs (TEMP1, TEMP2)
        6. 6.3.3.6  Thermal Scale Back
        7. 6.3.3.7  Thermal Shutdown (TSD)
        8. 6.3.3.8  Undervoltage Lockout (UVLO)
        9. 6.3.3.9  LED and/or VOUT Short Fault
        10. 6.3.3.10 Fault Behavior Table
    4. 6.4 Device Functioning Modes
      1. 6.4.1 Flash Mode
      2. 6.4.2 Torch Mode
      3. 6.4.3 IR Mode
      4. 6.4.4 Voltage Mode
      5. 6.4.5 Mode Transitions
      6. 6.4.6 Boost Operation
        1. 6.4.6.1 Start-Up (Enabling The Device)
        2. 6.4.6.2 Pass Mode
        3. 6.4.6.3 Output Voltage Regulation
    5. 6.5 Programming and Control
      1. 6.5.1 Dx_EN Bits
      2. 6.5.2 STR1 and STR2 Usage
      3. 6.5.3 TOR/TX Usage
      4. 6.5.4 Control State Diagram
      5. 6.5.5 I2C-Compatible Interface
        1. 6.5.5.1 Data Validity
        2. 6.5.5.2 Start and Stop Conditions
        3. 6.5.5.3 Transferring Data
        4. 6.5.5.4 I2C-Compatible Chip Address
    6. 6.6 Register Descriptions
      1. 6.6.1 MainReg Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Output Control Examples
        1. 7.2.2.1 Four Channel Flash with Strobe1 Trigger Starting in Standby
        2. 7.2.2.2 Four Channel Flash with Strobe1 Trigger Starting in I2C Torch
        3. 7.2.2.3 Mixed Mode Functionality
        4. 7.2.2.4 Voltage Mode Only
        5. 7.2.2.5 Voltage Mode With Advanced IR
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Snubber Requirement
        2. 7.2.3.2 Output Capacitor Selection
        3. 7.2.3.3 Input Capacitor Selection
        4. 7.2.3.4 Inductor Selection
      4. 7.2.4 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Dx_EN Bits

In order for current to flow in the LEDs, the appropriate Dx_EN bits in Configuration Register 2 must be set to logic '1' (bits [3:0) in reg 0x01). When enabled, the Dx outputs will behave based upon the mode that pin is set to (DMODE register). If the Dx_EN bit is set to a '0', the output will remain off regardless of the mode the output is placed in. At the end of an I2C controlled flash event when a time-out occurs, the Dx_EN bits will auto-clear. If the mode is changed during an I2C controlled flash, the Dx_EN bit will not autoclear. When used along with the strobe pins, the Dx_EN pins do not automatically reset unless a fault event occurs.