SNVSCW4A May   2025  – September 2025 TPS37100

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Adjustable Voltage Thresholds
        2. 7.3.2.2 SENSE Hysteresis
        3. 7.3.2.3 Reverse Polarity Protection
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (OUT A and OUT B)
      4. 7.3.4 User-Programmable Release Time Delay
        1. 7.3.4.1 Deassertion Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Analog Out
      7. 7.3.7 Built-in Self-Test
        1. 7.3.7.1 Latch
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Off-Battery Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Creepage Distance
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Design Requirements

This design requires voltage supervision on a 48V battery voltage rail with possibility of the 48V battery rail rising up as high as 100V. The undervoltage fault occurs when the power supply voltage drops below 40V.

PARAMETER DESIGN REQUIREMENT DESIGN RESULT
Power Rail Voltage Supervision Monitor 48V power supply for undervoltage condition, trigger a undervoltage fault at 40V. TPS3710x provides undervoltage monitoring up to 100V.
Maximum Input Power Operate with power supply input up to 100V. The TPS3710x VDD, SENSE, OUT A pin can support a VDD of up to 105V.
Output logic voltage Open-Drain Output Topology OUT A and OUT B are both open-drain outputs.
Maximum system current consumption 1mA max when power supply is at 48V typical TPS3710x allows for IQ to remain low with support of up to 100V. The Adjustable variant does require external resistors which increases the power consumption. A fixed threshold variant does not require external resistors which decreases the power consumption.
Always on monitor Maximum voltage monitor accuracy of 1.5%. The TPS3710x has 0.8% maximum voltage monitor accuracy.
Feature ADC monitoring for telemetry The TPS3710x has a AOUT pin that can be sampled by an ADC for voltage telemetry.