SNVSCW4A May 2025 – September 2025 TPS37100
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Common switching parameters | ||||||
| tCTR(OUT A) | Release time delay (CTR)(1) |
VIT = 18V to 100V, CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
| tCTR(OUT A) | Release time delay (CTR)(1) |
VIT = 800mV, CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
| tCTR(OUT B) | Release time delay (CTR)(1) |
VIT = 18V to 100V, CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
| tCTR(OUT B) | Release time delay (CTR)(1) |
VIT = 800mV, CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
| tCTS | Sense time delay (2)(4) | VITP = 800mV, CTS = Disabled 20% Overdrive from VIT |
3 | µs | ||
| VITN = 800mV, CTS = Disabled 20% Overdrive from VIT |
5 | µs | ||||
| VITP = 18V to 100V, CTS = Disabled 20% Overdrive from VIT |
6 | 10 | µs | |||
| VITN = 18V to 100V, CTS = Disabled 20% Overdrive from VIT |
6 | 10 | µs | |||
| VIT = 800mV, CCTS = Open (5) 20% Overdrive from VIT |
75 | 100 | µs | |||
| VIT = 18V to 100V, CCTS = Open (5) 20% Overdrive from VIT |
75 | 120 | µs | |||
| tSD | Startup Delay (3) | CCTR = Open | 1 | ms | ||
| tBIST | Test time for BIST | 2.5 | ms | |||