SNVSCW4B May   2025  – October 2026 TPS37100

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Adjustable Voltage Thresholds
        2. 7.3.2.2 SENSE Hysteresis
        3. 7.3.2.3 Reverse Polarity Protection
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (OUT A and OUT B)
      4. 7.3.4 User-Programmable Release Time Delay
        1. 7.3.4.1 Deassertion Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Analog Out
      7. 7.3.7 Built-in Self-Test
        1. 7.3.7.1 Latch
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Off-Battery Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Creepage Distance
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

The TPS3710x is a family of high voltage and low quiescent current voltage supervisors with overvoltage and undervoltage threshold voltage, delay timings, Built-In Self-Test (TPS37102 only), and AOUT. The TPS3710x over and undervoltage thresholds are device specific and are offered in either adjustable thresholds or fixed thresholds. The adjustable threshold option uses an external resistor ladder to make a voltage divider on SENSE pin which uses the internal 800mV threshold to trigger overvoltage or undervoltage faults. The benefit of using an adjustable option with external resistors is the faster reaction speed compared to a fixed internal threshold variant. The TPS3710x fixed threshold option utilizes an integrated voltage divider to eliminate the need for external resistors and provides a lower total current consumption.

VDD, SENSE, and OUT A pins can support 105V continuous operation. SENSE has -95V reverse polarity protection for fixed threshold options only. VDD, SENSE, OUT A, and OUT B pins are voltage level independent of each other. Fixed and programmable sense and release time delay options are available to avoid false assertion and false deassertions.

The AOUT pin provides a scaled output voltage from the SENSE for both fixed and adjustable options. The AOUT pin is intended to be sampled with an ADC for supply voltage measurements. The AOUT and supervisor combination simplifies high voltage rail monitoring for low voltage ADCs.