SNVSCW4B May   2025  – October 2026 TPS37100

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Adjustable Voltage Thresholds
        2. 7.3.2.2 SENSE Hysteresis
        3. 7.3.2.3 Reverse Polarity Protection
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (OUT A and OUT B)
      4. 7.3.4 User-Programmable Release Time Delay
        1. 7.3.4.1 Deassertion Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Analog Out
      7. 7.3.7 Built-in Self-Test
        1. 7.3.7.1 Latch
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Off-Battery Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Creepage Distance
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

At VDD(MIN) ≤ VDD ≤ VDD(MAX), CTR = CTS = open, output OUT A and OUT B pull-up resistor with RPU = 10kΩ and VPU = 5.5V. The operating free-air temperature range TA = -40°C to 125°C, unless otherwise noted. Typical values are at TA = 25°C and VDD = 16V. VIT refers to VITN or VITP. AOUT CLoad = 100nF and AOUT VOUT = 2.5V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VDD
VDD Supply Voltage 3 105 V
UVLO (1) Undervoltage Lockout VDD Falling below VDD (MIN) 2.6 V
UVLO(HYS) (1) Undervoltage Lockout Hysteresis VDD Rising above VDD (MIN) 400 mV
VPOR Power on Reset Voltage (2)
OUT_A
VOL(MAX) = 300mV
IOUT A(Sink) = 15µA
1.4 V
VPOR Power on Reset Voltage (2)
OUT_B
VOL(MAX) = 300mV
IOUT B (Sink) = 15µA
1.4 V
IDD Supply current into VDD pin
VDD (MIN) ≤ VDD ≤ VDD (MAX)
Analog out = disabled
5 13 µA
IDD Supply current into VDD pin VDD (MIN) ≤ VDD ≤ VDD (MAX)

Analog out = enabled
IAOUT = 0µA
9 18 µA
SENSE (Input)
ISENSE Input current VIT = 800mV
300 nA
ISENSE Input current VIT = 18V to 105V
1.5 8 µA
VITN Input Threshold Negative
(VITN)
VITN = 18V to 105V -1.1 1.1 %
VITN = 800mV -0.8 0.8 %
VITP Input Threshold Positive 
(VITP)
VITP = 18V to 105V -1.1 1.1 %
VITP = 800mV -0.8 0.8 %
VHYS Hysteresis Accuracy (3) VIT = 18V to 105V
VHYS Range = 1%
1 1.5 %
VHYS Hysteresis Accuracy (3) VIT = 800mV
VHYS Range = 1%
1 1.8 %
VHYS Hysteresis Accuracy (3) VIT = 18V to 105V
VHYS Range = 5%
4.5 5 6 %
VHYS Hysteresis Accuracy (3) VIT = 800mV
VHYS Range = 5%
4.5 5 6 %
VHYS Hysteresis Accuracy (3) VIT = 18V to 105V
VHYS Range = 10%
9 10 11 %
VHYS Hysteresis Accuracy (3) VIT = 800mV
VHYS Range = 10%
9 10 11 %
OUT A and OUT B (Output)
Ilkg(OUT A) Open-Drain leakage VOUT A = 5.5V
VITN < VSENSE < VITP
900 nA
VOUT A = 105V
VITN < VSENSE < VITP
900 nA
VOL(OUT A) Low level output voltage 3V ≤ VDD ≤ 105V
IOUT A = 2.7mA
350 mV
Ilkg(OUT B) Open-Drain leakage VOUT B = 5.5V
VITN < VSENSE < VITP
300 nA
VOL(OUT B) Low level output voltage 3V ≤ VDD ≤ 105V
IOUT B = 5mA
300 mV
Capacitor Timing (CTS, CTR)
RCTR Internal resistance (CTR) 2960 3700 4440 KΩ
RCTS Internal resistance (CTS) 2960 3700 4440 KΩ
Analog Out
IOUT Output buffer current, sink and source -20 +20 µA
ISC Short circuit current. 450 µA
Slew Rate Slew Rate for current 50 mA/ms
VIL_EN 500 mV
VIH_EN 1300 mV
VAOUT(Min) AOUT Range 0.35 V
VAOUT(Max) AOUT Range VDD - VDO < 5V VDD-VDO V
VAOUT(Max) AOUT Range VDD - VDO ≥ 5V 5 V
VDO Voltage dropout IAOUT = 0µA 0.41 V
VDO Voltage dropout IAOUT = 20µA 0.41 V
Accuracy 25°C IAOUT = 0µA, TA = 25°C
Analog Out Scale = 0.75
-0.3 0.3 %
Accuracy over Temp IAOUT = 0µA

3V > VAOUT ≥ 0.5V
-1 1 %
Accuracy over Temp IAOUT = 0µA

0.5V ≥ VAOUT
-2 2 %
Line Regulation VDD = 3V to 105V -0.1 0.1 %
Load Regulation (source) IAOUT = 0µA to 20µA 0.03 %/uA
Load Regulation (sink) IAOUT = 0µA to -20µA 0.03 %/uA
COUT Output buffer capacitor for stability ESR = 5mΩ to 20mΩ 0.07 0.1 0.13 µF
Response time 90% of SENSE input to 0.7% accuracy of VAOUT 2 ms
Turn-on (EN) Time IAOUT = 0µA, 1.5 ms
Ilkg(BIST_OD) Open-Drain leakage VBIST = 5.5V
VITN < VSENSE < VITP
300 nA
VBIST_OL Low level output voltage 3V ≤ VDD ≤ 105V
IBIST (Sink) = 5mA
300 mV
VBIST_EN BIST_EN pin logic low input 500 mV
VBIST_EN BIST_EN pin logic high input 1300 mV
When VDD voltage falls below UVLO, OUT A and OUT B are asserted until VPOR. VDD slew rate ≤ 1V/µs
VPOR is the minimum VDD voltage for a controlled output state. Below VPOR, the output cannot be determined. VDD slew rate ≤ 1V/µs
Hysteresis is with respect to VITP and VITN voltage threshold. VITP has negative hysteresis and VITN has positive hysteresis.