SNVSD07 October 2025 LM251772-Q1
PRODUCTION DATA
The LM251772-Q1 features a VCC1 regulator which provides an LDO output for auxiliary use in the system. VCC1 gets directly supplied by VIN pin. In most applications the output is used to supply the I2C controller device which sends data to the LM251772-Q1. See the application below.
The VCC1 starts up when the device enters the standby mode to allow the power sequence of the system to be met. See a typical power up sequence below.
The VCC1 regulator provides high DC accuracy at light load condition to support a use as a reference voltage for external circuits for example a comparator or operational amplifier.
The VCC1 is enabled/disabled via R2D or the I2C interface . Therefore the start-up of VCC1 is gated by the R2D readout.