SNVU590A October 2018 – July 2025 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
Each output can be controlled by either I2C communication, or a combination of I2C communication and an ENx pin, as determined by each output's EN_PIN_CTRLx and BUCKx_EN_PIN_SELECT[1:0] bits. When controlled via I2C (EN_PIN_CTRLx = 0), the selected output is turned on using the corresponding EN_BUCKx bits. Note that the sequencing delay settings are not effective in this case. When controlled using a combination of I2C and the ENx pin (EN_PIN_CTRLx = 1), both the ENx pin (set with BUCKx_EN_PIN_SELECT[1:0]) and the corresponding EN_BUCKx bit must be set high to turn on an output.
Once all of the other device settings have been set, set the EN_PIN_CTRLx bit high for each output that needs to be turned on for the design, allowing the ENx pin(s) to control each desired output.