SNVU590A October   2018  – July 2025 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  6. 3Configuration
    1. 3.1 Configuration Sequence
    2. 3.2 Default OTP Configurations
    3. 3.3 Recommended Order of Configuring Registers Through I2C
      1. 3.3.1 Voltage Settings
      2. 3.3.2 Current Limit and Other Regulator Settings
      3. 3.3.3 GPO Settings
      4. 3.3.4 Clock Sync Functions
      5. 3.3.5 PGOOD Settings
      6. 3.3.6 Interrupt Settings
      7. 3.3.7 Startup and Shutdown Sequence
      8. 3.3.8 Set ENx Pin Control Bits
      9. 3.3.9 Set EN_BUCKx Bits
  7. 4Revision History

Set EN_BUCKx Bits

Once the EN_PIN_CTRLx bits are set high for each output that needs to be turned on for the design, the EN_BUCKx bits for each corresponding output can also be set high. It is important that the EN_PIN_CTRLx bits are set before the EN_BUCKx bits so that no outputs are turned on accidentally. Once the EN_BUCKx bits are set high the MCU must be finished with the required I2C commands and can move on to clearing interrupts and setting the ENx pin high to start startup sequence as described in Section 3.1.