SNVU682A July 2019 – March 2021 LM61495-Q1
Figure 6-9 LM61495-Q1 5-V 400-kHz VOUT Regulation in Auto Mode
| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| Frequency Tested: 0.15 MHz to 108 MHz | ||

| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| Frequency Tested: 30 MHz to 300 MHz | ||

| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| Frequency Tested: 300 MHz to 1 GHz | ||
Figure 6-4 LM61495-Q1 3.3-V 400-kHz Efficiency in FPWM
Mode
| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| Frequency Tested: 30 MHz to 300 MHz | ||

| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| Frequency Tested: 300 MHz to 1 GHz | ||

| VOUT = 5 V | FSW = 400 kHz | IOUT = 10 A |
| VOUT | FREQUENCY | RFBB | COUT | CIN + CHF | L |
|---|---|---|---|---|---|
| 3.3 V | 400 kHz | 43.2 kΩ | 4 x 47 µF + 100 µF electrolytic + 2 x 2.2 µF | 4 × 10 µF + 2 × 470 nF + 100 µF electrolytic | 2.4 µH (744325240) |
| 3.3 V | 2200 kHz | 43.2 kΩ | 2 x 47 µF + 100 µF electrolytic + 2 x 2.2 µF | 2 × 10 µF + 2 × 470 nF + 100 µF electrolytic | 0.68 µH (744373460068) |
| 5 V | 400 kHz | 24.9 kΩ | 4 x 47 µF + 100 µF electrolytic + 2 x 2.2 µF | 4 × 10 µF + 2 × 470 nF + 100 µF electrolytic | 2.4 µH (744325240) |
| 5 V | 2200 kHz | 24.9 kΩ | 2 x 47 µF + 100 µF electrolytic + 2 x 2.2 µF | 2 × 10 µF + 2 × 470 nF + 100 µF electrolytic | 0.68 µH (744373460068) |