SNVU767A March 2022 – January 2024
The Texas Instruments LM63635DNEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM63635Cx family of buck regulators. The LM63635Cx is a family of easy-to-use synchronous step-down DC/DC converters capable of driving up to 3.25 A of load current from an input voltage of 3.5 V to 36 V. See the LM63635 and LM63635C data sheets for additional features, detailed description, and available options. Table 1-1 provides a list of regulator device numbers that can be used with the LM63635DNEVM. Note that the EVM must be modified for use with some of these device numbers. See Section 2 for more details.
| DEVICE | OUTPUT VOLTAGE | OUTPUT CURRENT | SWITCHING FREQUENCY | EVM |
|---|---|---|---|---|
| LM63615CQDRRRQ1 | ADJ | 1.5 A | 2.1 MHz | Set to 5-V output |
| LM63625CQDRRRQ1 | ADJ | 2.5 A | 2.1 MHz | Set to 5-V output |
| LM63635CQDRRRQ1 | ADJ | 3.25 A | 2.1 MHz | Set to 5-V output |
| LM63635CC3QDRRRQ1 | 3.3-V (fixed) | 3.25 A | 2.1 MHz | Requires modification |
| LM63635CC5QDRRRQ1 | 5-V (fixed) | 3.25 A | 2.1 MHz | Requires modification |
| LM63635CA3QDRRRQ1 | 3.3-V (fixed) | 3.25 A | 400 kHz | Requires modification |
| LM63635CA5QDRRRQ1 | 5-V (fixed) | 3.25 A | 400 kHz | Requires modification |