SNVU767A March 2022 – January 2024
| DESIGNATOR | COMMENT | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
|---|---|---|---|---|---|
| C1 | CB | CAP, CERM, 0.22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | Samsung | CL10B224KO8VPNC | 1 |
| C2,C3 | CO1,CO2 | CAP, CERM, 22 uF, 25 V, +/- 20%, X7R, 1210 | Taiyo Yuden | TMK325B7226MM-TR | 2 |
| C6 | CVCC | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | Taiyo Yuden | EMK107B7105KAHT | 1 |
| C7,C14 | CINHF,COUTHF | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H224K080AB | 2 |
| C8,C9,C13 | CIN1,CIN2,CF2 | CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | TDK | CGA5L3X7R1H475K160AE | 3 |
| C10 | CBLK | CAP, AL, 47 uF, 63 V, +/- 20%, AEC-Q200 Grade 2, SMD | Panasonic | EEE-HA1J470UP | 1 |
| C11,C12 | CF1,CF3 | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | Taiyo Yuden | UMK316B7105KLHT | 2 |
| J1, J2 | EN, SYNC/MODE | Header, 100mil, 3x1, Gold, TH | Samtec | HTSW-103-07-G-S | 2 |
| J3, J4,J5 | VOUT, VIN, GND | Standard Banana Jack, Uninsulated, 8.9mm | Keystone | 575-8 | 3 |
| L1 | L1 | Inductor, Shielded, Composite, 2.2 uH, 6.1 A, 0.0201 ohm, AEC-Q200 Grade 1, SMD | Coilcraft | XEL4030-222MEB | 1 |
| L2 | Lf2 | Inductor, Shielded, Metal Composite, 4.7 uH, 2.9 A, 0.076 ohm, SMD | Wurth Elektronik | 74438356047 | 1 |
| L3 | Lf1 | Ferrite Bead, 600 Ω at 100 MHz, 3 A, 1210 | Taiyo Yuden | FBMH3225HM601NT | 1 |
| L4 | L4 | Coupled inductor, 0.015 Ω, AEC-Q200 Grade 1, SMD | TDK | ACM70V-701-2PL-TL00 | 0 |
| R1 | RINJ | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349R9FKEA | 1 |
| R2,R4 | RFBT,RPU | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA | 2 |
| R3 | RFBB | RES, 24.9 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-0724K9L | 1 |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10,TP11,TP12 | VINS, VOUTS, VIN_EMI, EN, VOUT, GND, TPGND2, TPGND1, GNDS, RESET, SYNC | Terminal, Turret, TH, Double | Keystone | 1593-2 | 12 |
| SH-J1, SH-J2 | EN, SYNC/MODE | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 2 |
| U1 | LM63635CAQDRRRDN | 3.5-V to 36-V, Automotive Step-down Voltage Converter | Texas Instruments | LM63635CAQDRRRDN | 1 |