SNVU821 November 2023 TPS92642-Q1
This section describes the connectors and test points on the EVM and how to properly connect, setup, and use the TPS92642EVM-203.
| Connector | Description |
|---|---|
| J1 | J1 allows for a creating a harness that connector to VOUT (pin 1) and GND (pin 2). |
| J2 | J2 allows for a creating a harness that connector to VIN (pin 1) and GND (pin 2). |
Figure 3-4 and Table 3-2 describe the test point names, locations, and descriptions.
| Test Point | Description |
|---|---|
| GND (TP5, TP6, TP7) | Larger metal turrets and test points allow for multiple connection to grounds across the board. |
| VIN (TP2) | The VIN test point allows for voltage and current measurement of the power applied to the VIN pin of the TPS92642-Q1. |
| VOUT (TP1) | The VOUT+ test point allows for connection of the LED loads to the output. Large turrets allow for multiple connections. |
| SW (TP10) | The SW test point allows for observing the switch node during operation with an oscilloscope. |
| PLMT (TP9) | This test point is the test point used to monitor duty cycle limit control and pulse skipping control circuit. The PLMT pin is by default loaded with a 0.22-μF capacitor, which means it is providing a 13.62% duty cycle control of a 39-Hz PWM signal or an TON of 3.46 ms. |
| nFLT (TP8) | The nFLT test point can be used to monitor if a fault has occurrence on the TPS92642-Q1 output. When a fault occurs, nFLT voltage level goes low. nFLT is triggered when there is a SHORT or when there is an OPEN circuit fault. |
| IADJ (TP4) | The TPS92642-Q1 LED current is controlled by applying a voltage to the IADJ test point. 133 mV to 2.45 V on IADJ test point (TP4) coincides with 288 mA to 5000 mA of output current. |
| UDIM (TP13) | UDIM is the input for the external PWM signal. R4 sets the hysteresis and C8 is for local decoupling. |