Home Power management LED drivers Automotive LED drivers

TPS92642-Q1

ACTIVE

Product details

Number of channels 1 Topology Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 0 Vout (max) (V) 36 Iout (max) (A) 5 Iq (typ) (mA) 1500 Switching frequency (max) (kHz) 2200 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal shutdown
Number of channels 1 Topology Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 0 Vout (max) (V) 36 Iout (max) (A) 5 Iq (typ) (mA) 1500 Switching frequency (max) (kHz) 2200 Features Fault Detection, LED Open Detection, Precision Dimming Control, Thermal shutdown
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 5.5 V to 36 V
    • Operation down to 5.15 V after start-up
  • Up to 5-A pulsed output current with 4% accuracy
  • Adaptive on-time current control
    • Low offset high-side current sense amplifier
    • Stable with any combination of ceramic, and aluminum capacitors
  • Programmable switching frequency from 100 kHz to 2.2 MHz
  • Advanced dimming operation
    • 1000:1 precision PWM dimming
    • 15:1 precision analog dimming
  • Internal maximum duty cycle limit
  • Cycle-by-cycle switch overcurrent protection
  • Open-drain fault indicator output
    • LED short circuit, open circuit and cable harness fault indication
  • Thermal shutdown protection
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 5.5 V to 36 V
    • Operation down to 5.15 V after start-up
  • Up to 5-A pulsed output current with 4% accuracy
  • Adaptive on-time current control
    • Low offset high-side current sense amplifier
    • Stable with any combination of ceramic, and aluminum capacitors
  • Programmable switching frequency from 100 kHz to 2.2 MHz
  • Advanced dimming operation
    • 1000:1 precision PWM dimming
    • 15:1 precision analog dimming
  • Internal maximum duty cycle limit
  • Cycle-by-cycle switch overcurrent protection
  • Open-drain fault indicator output
    • LED short circuit, open circuit and cable harness fault indication
  • Thermal shutdown protection

The TPS92642-Q1 is a monolithic, synchronous Buck LED driver with a wide 5.5-V to 36-V operating input voltage range and 40-V tolerance that supports load dump for duration of 400 ms. The TPS92642-Q1 implements an adaptive on-time average current mode control based on inductor valley current detection. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 2.2 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input, output and ambient temperature.

The high-performance infrared LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming range with over 15:1 range is obtained by setting the IADJ voltage. PWM dimming of LED current is achieved by directly modulating the UDIM input pin with desired duty cycle. The device incorporates an internal pulse monitoring circuit that limits the maximum pulse duty cycle.

The TPS92642-Q1 incorporates advanced diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short and thermal shutdown.

The TPS92642-Q1 is available in a 6.6-mm × 5.1-mm thermally-enhanced 16-pin HTSSOP package with 0.65-mm lead pitch.

The TPS92642-Q1 is a monolithic, synchronous Buck LED driver with a wide 5.5-V to 36-V operating input voltage range and 40-V tolerance that supports load dump for duration of 400 ms. The TPS92642-Q1 implements an adaptive on-time average current mode control based on inductor valley current detection. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 2.2 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input, output and ambient temperature.

The high-performance infrared LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming range with over 15:1 range is obtained by setting the IADJ voltage. PWM dimming of LED current is achieved by directly modulating the UDIM input pin with desired duty cycle. The device incorporates an internal pulse monitoring circuit that limits the maximum pulse duty cycle.

The TPS92642-Q1 incorporates advanced diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short and thermal shutdown.

The TPS92642-Q1 is available in a 6.6-mm × 5.1-mm thermally-enhanced 16-pin HTSSOP package with 0.65-mm lead pitch.

Download View video with transcript Video
Request more information

Functional safety information is available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS92643-Q1 ACTIVE Automotive 3-A synchronous buck LED driver Pin-to-pin replacement supporting up to 3-A constant LED current.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS92642-Q1 Automotive Synchronous Buck Infrared LED Driver datasheet PDF | HTML Nov 28, 2023
Application note Reducing Cabling Effort in Camera-Based Driver Monitoring Systems (DMS) PDF | HTML Dec 18, 2023
User guide TPS92642-Q1 Evaluation Module User's Guide PDF | HTML Nov 28, 2023
Certificate TPS92642EVM-203 EU RoHS Declaration of Conformity (DoC) PDF | HTML Jul 28, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92642EVM-203 — TPS92642-Q1 evaluation module

The TPS92642EVM-203 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92642-Q1 5.0A buck switching regulator designed for high-current IR LED drive applications. The TPS92642-Q1 is designed to control IR LED diodes and features a wide input voltage range (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos