For Boost Mode with Voltage Regulation,
- Refer to Boost Mode with Voltage Regulation for proper jumper settings.
- Set HV-E-Load to CC mode. Turn on the
LV-PS power supply and HV-E-Load.
- Perform the test.
- After the tests are done, and turn off
the LV-PS and HV-E-Load.
For Boost Mode with Current Regulation,
- Refer to Buck Mode with Current Regulation for proper jumper settings.
- Set HV-E-Load to CV mode. Turn on the
LV-PS power supply and HV-E-Load.
- Apply an analog voltage gradually
rising from 1V to 2.2V at J17-pin 11 or J18-pin 11 (ISETA), or a PWM signal at J17-pin
13 or J18-pin 13.
- Perform the test.
- After the tests are done, set ISETA to
1V, and turn off the LV-PS and HV-E-Load.