Jumper
Settings in Buck Mode with Voltage Regulation shows the jumper settings of buck mode with voltage regulation. This is the
default jumper setting of the EVM.
The status of
the EVM is as follows:
- UVLO: 48V via J1
- Phase interleaving angle:
180° via J6
- DIR: Buck mode via J28
- EN1: Enable via J29
- CFG: I2C address
set to 0x20 & inductor current monitor via J34
- Voltage loop: Closed via
J36
- IMON1: Filter connected via
J2
- IMON2: Filter connected via
J7
- SS/DEM1: DEM mode via J4
- SS/DEM1: DEM mode via J5
- SS/DEM2 connected to SS/DEM1
via J15
- EN2: Select EN2=EN1 via
J24
- VCC supply: Select onboard
bias power via J38
- Onboard bias power: Enabled
via J40
- Onboard bias power input: 48V
via J41
Note the load needs to be set to CC
mode.