SNVU861 October 2024 LP5812
Table 2-27 lists the memory-mapped registers for the Fault_Clear registers. All register offset addresses not listed in Table 2-27 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 22h | Fault_Clear | Clear the LOD/LSD/TSD flats | Go |
Fault_Clear is shown in Figure 2-22 and described in Table 2-28.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | tsd_clear | lsd_clear | lod_clear | ||||
| R/W-0h | W1C-0h | W1C-0h | W1C-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R/W | 0h | Reserved |
| 2 | tsd_clear | W1C | 0h | TSD Fault Status Clear Write 1 to clear and read back 0 |
| 1 | lsd_clear | W1C | 0h | LSD Fault Status Clear Write 1 to clear and read back 0 |
| 0 | lod_clear | W1C | 0h | LOD Fault Status Clear Write 1 to clear and read back 0 |