SNVU861 October 2024 LP5812
Table 2-31 lists the memory-mapped registers for the Manual_DC registers. All register offset addresses not listed in Table 2-31 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 30h | Manual_DC_0 | LED_0 current setting in manual mode | Go |
| 31h | Manual_DC_1 | LED_1 current setting in manual mode | Go |
| 32h | Manual_DC_2 | LED_2 current setting in manual mode | Go |
| 33h | Manual_DC_3 | LED_3 current setting in manual mode | Go |
| 34h | Manual_DC_4 | LED_A0 current setting in manual mode | Go |
| 35h | Manual_DC_5 | LED_A1 current setting in manual mode | Go |
| 36h | Manual_DC_6 | LED_A2 current setting in manual mode | Go |
| 37h | Manual_DC_7 | LED_B0 current setting in manual mode | Go |
| 38h | Manual_DC_8 | LED_B1 current setting in manual mode | Go |
| 39h | Manual_DC_9 | LED_B2 current setting in manual mode | Go |
| 3Ah | Manual_DC_10 | LED_C0 current setting in manual mode | Go |
| 3Bh | Manual_DC_11 | LED_C1 current setting in manual mode | Go |
| 3Ch | Manual_DC_12 | LED_C2 current setting in manual mode | Go |
| 3Dh | Manual_DC_13 | LED_D0 current setting in manual mode | Go |
| 3Eh | Manual_DC_14 | LED_D1 current setting in manual mode | Go |
| 3Fh | Manual_DC_15 | LED_D2 current setting in manual mode | Go |
Manual_DC_0 is shown in Figure 2-24 and described in Table 2-32.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_0 | R/W | 0h | LED_0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_1 is shown in Figure 2-25 and described in Table 2-33.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_1 | R/W | 0h | LED_1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_2 is shown in Figure 2-26 and described in Table 2-34.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_2 | R/W | 0h | LED_2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_3 is shown in Figure 2-27 and described in Table 2-35.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_3 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_3 | R/W | 0h | LED_3 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_4 is shown in Figure 2-28 and described in Table 2-36.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_a0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_a0 | R/W | 0h | LED_A0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_5 is shown in Figure 2-29 and described in Table 2-37.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_a1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_a1 | R/W | 0h | LED_A1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_6 is shown in Figure 2-30 and described in Table 2-38.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_a2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_a2 | R/W | 0h | LED_A2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_7 is shown in Figure 2-31 and described in Table 2-39.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_b0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_b0 | R/W | 0h | LED_B0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_8 is shown in Figure 2-32 and described in Table 2-40.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_b1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_b1 | R/W | 0h | LED_B1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_9 is shown in Figure 2-33 and described in Table 2-41.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_b2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_b2 | R/W | 0h | LED_B2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_10 is shown in Figure 2-34 and described in Table 2-42.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_c0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_c0 | R/W | 0h | LED_C0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_11 is shown in Figure 2-35 and described in Table 2-43.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_c1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_c1 | R/W | 0h | LED_C1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_12 is shown in Figure 2-36 and described in Table 2-44.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_c2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_c2 | R/W | 0h | LED_C2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_13 is shown in Figure 2-37 and described in Table 2-45.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_d0 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_d0 | R/W | 0h | LED_D0 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_14 is shown in Figure 2-38 and described in Table 2-46.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_d1 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_d1 | R/W | 0h | LED_D1 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_DC_15 is shown in Figure 2-39 and described in Table 2-47.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| manual_dc_d2 | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | manual_dc_d2 | R/W | 0h | LED_D2 current setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |