SNVU895 January   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  8. 2Hardware
    1. 2.1 Quick Start Procedure
    2. 2.2 Detailed Description
      1. 2.2.1 Compatibility With the LM5017
    3. 2.3 EVM Characteristics
  9. 3Implementation Results
    1. 3.1 Performance Curves
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Features

  • Wide input voltage range from 20V to 115V
  • Fixed 3ms soft start
  • COT mode control architecture
  • Peak and valley current-limit protection
  • PFM mode for light load efficiency
  • WSON package for small solution size