SNVU899 October 2024 TPS3424
Table 2-2 lists the test point connections and functional description for the device configuration. Test points are placed throughout the board to verify pin functionality.
| PIN NUMBER / NAME | TEST POINT | DESCRIPTION |
|---|---|---|
| Pin1/PB1 | TP1 | Test point TP1 connects to PB1. |
| Pin8/KILL/PB2 | TP2 | Test point TP2 connects to PB2 for TPS3423 and KILL for TPS3424. |
| Pin4/SPT/INT2 | TP3 | Test point TP3 connects to INT2 for TPS3423 and SPT for TPS3424. |
| Pin5/LPT/INT1 | TP4 | Test point TP4 connects to INT1 for TPS3423 and LPT for TPS3424. |
| OUT1_EXT | TP5 | Test point TP5 is an input if RESET/RESET pull-up voltage is not VDD. |
| INT/OUT2_EXT | TP6 | Test point TP6 is an input if RESET2/RESET2/INT pull-up voltage is not VDD. |
| Pin7/INT/OUT2 | TP7 | Test point TP7 connects to RESET2/RESET for TPS3423 and INT for TPS3424. |
| Pin6/OUT1 | TP8 | Test point TP8 connects to RESET/RESET. |
| Pin3/VDD | TP9/TP11 | Test point TP9 and TP11connects to VDD. |
| Pin2/GND | TP10/TP12/TP14 | Test point TP10, TP12 and TP14 connects to GND. |