SNVU899
October 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connectors
2.1.1
EVM Jumpers
2.1.2
EVM Test Points
2.2
EVM Setup and Operation
2.2.1
Input Power VDD
2.2.2
Pushbutton input
3
Implementation Results
3.1
EVM Performance Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Operating voltage range: 1V to 6V
Configurable input and output to accommodate all the input and output topology of the TPS3424 and TPS3423
Various selection of capacitors for timing configurations
HBM ESD rating on push-button pin: 10kV