SNVU910
October 2024
LMR60440-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Efficiency, Load Regulation, and Dropout
3.1.2
Load Transients
3.1.3
Start-Up and Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
2.1.1
Quick Start
Connect the voltage supply between the VIN+ and VIN- test points.
Connect the load between the VOUT and GND test points.
Set the supply voltage at an appropriate level between 8V to 36V. Set the current limit of the supply to an appropriate level.
Turn on the power supply. With the default configuration, the EVM powers up and provides V
OUT
= 3.3V.
Monitor the output voltage. The load current must be 4A or less with the LMR60440-Q1 device.