SNVU910 October 2024 LMR60440-Q1
| DESIGNATOR | Quantity | Value | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SR120 | Any | |
| C1 | 1 | 0.01µF | CAP, CERM, 0.01µF, 25V, ±5%, X7R, 0402 | CGA4J3X7R1H225K125AB | AVX |
| C2, C3 | 2 | 2.2µF | CAP, CERM, 2.2µF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J3X7R1H225K125AB | TDK |
| C4 | 1 | 4,7uF | 4.7µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric) | C2012X7R1H475K125AC | TDK |
| C5, C11 | 2 | 4.7µF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, 0402 | 0402BB104KW500 | Passive Plus |
| C6 | 1 | 47µF | CAP, AL, 47uF, 50V, +/- 20%, 0.68ohm, AEC-Q200 Grade 2, SMD | EEEFT1H470AP | Panasonic |
| C8,C9 | 2 | 22µF | Cap Ceramic 22uF 16V X7R 20% Pad SMD 1210 +125°C Automotive T/R | CGA6P1X7R1C226M250AC | TDK |
| FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | |||
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
| L1 | 1 | 2.2µH | Inductor, Shielded, Composite, 2.2uH, 5.5A, 0.0362ohm, AEC-Q200 Grade 1, SMD | XEL4020-222MEB | Coilcraft |
| L2 | 1 | 2.2µH | Inductor Power Shielded Wirewound 2.2uH 20% 1MHz Composite 8.7A 15mOhm DCR Automotive T/R | XGL4030-222MEC | Coilcraft |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | |
| R1 | 1 | 30.1k | RES, 30.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040230K1FKED | Vishay-Dale |
| R2 | 1 | 0 | 0 Ohms Jumper Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film | ERJ-2GE0R00X | Panasonic |
| R3 | 1 | 100k | RES, 100 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402100KJNED | Vishay-Dale |
| R4 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | AC0402FR-0710KL | Yageo America |
| R5,R8 | 2 | 0 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | Yageo America |
| R7 | 1 | 16.5k | RES, 16.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040216K5FKED | Vishay-Dale |
| TP3 | 1 | Test Point, Miniature, Red, TH | 5000 | Keystone Electronics | |
| TP5 | 1 | Test Point, Miniature, White, TH | 5002 | Keystone Electronics | |
| TP7 | 1 | Test Point, Minature, Yellow, TH | 5004 | Keystone Electronics | |
| TP10, TP13 | 2 | Test Point, Miniature, Black, TH | 5001 | Keystone Electronics | |
| TP14,TP15,TP16,TP17 | 4 | Terminal, Turret, TH, Double | 1502-2 | Keystone | |
| U1 | 1 | 3V to 36V Wide-VIN Synchronous Step Down Converter, WQFN-HR9 | LMR604305SRAKRQ1 | Texas Instruments | |
| C7 | 0 | 100pF | CAP, CERM, 100pF, 16V, +/- 10%, X7R, 0402 | 0402YC101KAT2A | AVX |
| C10 | 0 | 22µF | Cap Ceramic 22uF 16V X7R 20% Pad SMD 1210 +125°C Automotive T/R | CGA6P1X7R1C226M250AC | TDK |
| L2A | 0 | 8.2µH | 8.2µH Shielded Inductor 10.1A 16.8mΩ Max Nonstandard | XGL6060-822MEC | Coilcraft |
| R6 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | Yageo America |
| R9 | 0 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402 | MCS0402MD1002BE100 | Vishay/Beyschlag |