SNVU914 July 2024
The Texas Instruments LM65645EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM65645 family of wide input voltage buck converters. The LM65645 family are easy to use, synchronous, step-down converters capable of supplying up to 2.5A, 3.5A, or 4.5A of load current from an input voltage as high as 65V.