SNVU914 July 2024
| Designator | Alias | Quantity | Value | Description | Part Number |
|---|---|---|---|---|---|
| C3, C4 | 2 | 2.2µF | Chip Multilayer Ceramic Capacitor for General Purpose 2.2uF ±20% 100V X7T SMD 0805 | GRM21BD72A225ME01K | |
| C5 | 1 | 100uF | CAP, AL, 100uF, 63V, +/– 20%, 0.35 ohm, AEC-Q200 Grade 2, SMD | EEE-FK1J101P | |
| C6, C7 | 2 | 0.1uF | CAP, CERM, 0.1µF, 100V,+/– 10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | |
| C8, C9 | 2 | 4.7µF | 4.7µF ±10% 100V Ceramic Capacitor X7S 1206 (3216 Metric) | GRM31CC72A475KE11L | |
| C10 | CVCC | 1 | 1µF | Cap Ceramic 1uF 16V X7R 20% Pad SMD 0603 +125°C Automotive T/R | CGA3E1X7R1C105M080AC |
| C12 | Cboot | 1 | 0.1uF | CAP, CERM, 0.1uF, 25V, +/– 20%, X7R, 0402 | C1005X7R1E104M050BB |
| C13, C14, C15 | 3 | 47µF | Chip Multilayer Ceramic Capacitors for General Purpose, 1210, 47uF, X6S, 22%, 10%, 16V | GRM32EC81C476KE15K | |
| C17 | 1 | 100nF | Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 0.10uF, X7R, 15%, 10%, 25V | GRM155R71E104KE14J | |
| L1 | 1 | 8.2uH | 8.2µH Shielded Inductor 10.1A 16.8mOhm Max Nonstandard | XGL6060-822MEC | |
| R1 | Rpg | 1 | 100k | RES, 100k, 1%, 0.1W, 0603 | RC0603FR-07100KL |
| R2, R6, R10 | R10 = Rbias | 1 | 0 | RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 |
| R6 = Rfb2 | 1 | ||||
| R2 = Rvin | 1 | ||||
| R11 | 1 | 0 | RES, 0, 1%, 0.5W, 1206 | 5108 | |
| U1 | 1 | Synchronous Step-Down Voltage Regulator, WQFN-FCRLF20 | LM65645SRZTRQ1 | ||
| C1, C2, C19, C20 | 0 | 10µF | 10µF ±10% 100V Ceramic Capacitor X6S 1206 (3216 Metric) | C3216X6S2A106K160AC | |
| C11 | Cbias | 0 | 0.1uF | CAP, CERM, 0.1uF, 25V, +/– 10%, X7R, 0603 | 06033C104KAT2A |
| C16 | 0 | 47µF | Chip Multilayer Ceramic Capacitors for General Purpose, 1210, 47uF, X6S, 22%, 10%, 16V | GRM32EC81C476KE15K | |
| C18 | Cff | 0 | 3pF | CAP, CERM, 3pF, 50V, +/– 8.3%, C0G/NP0, 0603 | C0603C309C5GACTU |
| L2 | 0 | 10uH | 10µH Shielded Molded Inductor 5.7A 48.4mOhm Max Nonstandard | XGL5030-103MEC | |
| R3, R8 | R3 = Rent | 0 | 100k | RES, 100k, 1%, 0.1W, 0603 | RC0603FR-07100KL |
| R8 = Rfbt | |||||
| R4 | Renb | 0 | 18.7k | RES, 18.7k, 1%, 0.1W, 0603 | RC0603FR-0718K7L |
| R5 | RT | 0 | 14.3k | RES, 14.3k, 1%, 0.1W, 0603 | RC0603FR-0714K3L |
| R7 | Rinj | 0 | 51.0 | RES, 51.0, 1%, 0.1W, 0603 | RC0603FR-0751RL |
| R9 | Rfbb | 0 | 0 | RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 |