SNVU942 May 2025
The Texas Instruments LM65460EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM654x0-Q1 family of wide input voltage buck converters. The LM654x0-Q1 family are easy to use, synchronous, step-down converters capable of supplying up to 4A, 6A, or 8A of load current from an input voltage as high as 36V.