SNVU942 May 2025
The default EVM incorporates the LM65460-Q1. Table 1-2 provides a list of additional devices that can be used with the LM65460EVM. Appropriate passive component changes must be made to use another device in the EVM.
| Device OPN | Output Current | Q-Grade? |
|---|---|---|
| LM65460SRZTRQ1 | 6A | Y |